atlant’IS

Control & Distribution

Download documentation

atlant’IS switchboard

Original manufacturer in compliance with IEC 61439 – 1 & 2

Designed in 2016 in compliance with environmental and social eco-design standards, our atlant’IS switchboard will answer all your needs for power control and distribution in critical energy situations : hospitals, airports, marine, wasted water, critical sites, data center, etc.

Our atlant’IS switchboard is also designed to adapt to DC power for energy conversion or photovoltaic energy.

Energy Management Systems can also be integrated.

PCC & MCC, forms 1 to 4, type 1 to 7, FFF to WWW : fix, withdrawable or removable, Up to 6300 A, Functional Unit ≤ 630A, Full compliance with Schneider and ABB breakers

Original Manufacturer IEC 61439 – 1&2, Internal arc protection, IEC 61641, SCI for a smart switchboard

Free evolution when powering, high breaking capacity, Compact design, Multiple arrangements: front, back, higher and lower access

Original manufacturer

Original manufacturer in compliance with IEC 61439 – 1 & 2

When the NF EN 60439 standard shifted to IEC 61439-1 and IEC 61439-2, Power Control & Distribution decided to invest in a new original manufacturer switchboard called atlant’IS. It is designed and manufactured in France.

With the atlant’IS original manufacturer switchboard, we offer a new generation and innovative switchboard that can answer all critical energy needs in a single product. Power Control & Distribution owns all the patents related to the atlant’IS switchboard, as well as the embedded software.

This switchboard was designed to comply with standards such as the IEC 61439-1 and IEC 61439-2 in order to ensure the safety of people and properties.

Rehlko also has a temperature-rise lab called FAHRENHEIT 10000 which is certified by the COFRAC. This allows us to check all our standard configurations and specific requests on our conception.

Technical information

Electrical Data

  • Rated operational voltage up to 690V
  • Rated insulation voltage up to 1000V
  • Overvoltage category: IV
  • Rated impulse withstand voltage: 12 kV
  • Rated frequency: 50/60 Hz
  • Rated current of an assembly (InA) up to 6300A
  • Rated short-time withstand current (ICW) for the main busbars up to 130 kA, 1 s
  • Rated peak withstand current (Ipk) for the main busbars up to 286 kA
  • Productive earthing conductor: IT / TT / TNC / TNS

Mechanical Data

  • Protection degree : IP 31 up to IP 54
  • Protection against mechanical impact: IK 10
  • Withdrawable and removable units ≤ 630 A : WWW, WWD, WFD, FFF
  • Form of separation complying with IEC 61439: Form 2 to 4b
  • Form separation complying with British standard: Form 4 Type 1 to Type 7

Functional Units

Withdrawable or half-withdrawable units – WWW

Our atlant’IS units or half-units are entirely withdrawable and ensure a fast and easy maintenance for a withdrawability of up to 630A.

PRODUCT STRENGTHS

  • Withdrawable unit thanks to an independent handle.
  • Safety system to avoid falls while unplugging.
  • The unit front is assembled on hinges, opening is possible with screws or quarter-turn locks to acces protection settings and thermographic view while powering
  • Position and state of the unit can easily be identified with a mechanical indicator (Connected, Testing, Disconnected)
  • Transition from a setting to another with a mechanical push-button switch
  • Mechanical interlocked system which forbids opening while powering

Options :

  • Unit position switch (Connected, Disconnected)
  • Position switch (Testing)
  • WWW
  • Smart solution within the unit with SCI 402 (control-command) or SCI 403 (control-command and measures) and signaling without any wiring

Removable Units – WWW / WWD

Our atlant’IS units or half-units are entirely removable and ensure a fast and easy maintenance for a withdrawability of up to 630A.

PRODUCT STRENGTHS

  • Mounted on a rail within a cubicle, push-button switch at the front to transition from a setting to another
  • Mechanical interlocked system which forbids opening while powering 
  • When disconnected, the unit stays inside the cubicle, the door can be closed and the exploited IP stays intact

Options :

  • Unit position switch (Connected, Disconnected)
  • WWW
  • Smart solution within the unit with SCI 402 (control-command) or SCI 403 (control-command and measures)

Removable units – WFD

Our atlant’IS units or half-units are withdrawable from the front and removable from the back (wiring on the equipment) and ensure a fast and easy maintenance for a withdrawability of up to 630A.

PRODUCT STRENGTHS

  • Mounted on a rail within a cubicle, locking system which forbids opening while powering 
  • When disconnected, the unit stays inside the cubicle, the door can be closed and the exploited IP stays intact

Options :

  • Smart solution within the unit with SCI 402 (control-command) or SCI 403 (control-command and measures)

Removable Auxiclic Unit – DFF

Our atlant’IS Removable Auxiclic units are completely removable for modular parts. They ensure a fast and easy maintenance to add your modular breakers of up to 63A.

These units can be integrated to our functional units cubicles from the back, through a glass window.

PRODUCT STRENGTHS

  • One or several raws of symmetrical rails
  • Integration of the modular breaker (63A max)
  • Outlets can be added to the Auxiclic without any tool , with the pre-built plug-in connector

Smart switchboard

Our atlant’IS switchboard can integrate our SCI 500 and SCI 400 smart communication systems for a simplified and remote power management. They will give you access to the following data :

  • Signaling
  • Measures – Metering
  • Control-command
  • Load shedding – Offloading
  • Sources management
  • Temperature control
  • Power control
  • Events history

Switchboard centralized monitoring
Automatic reconfiguration

User-friendly HMI

Redundancy system

SCI 400/500 concept : switchboard smart communication system

The industrial touch-screen HMI and the industrial PC make it possible to operate and control your switchboard locally, and to access data with SCADA.

Data is made of :

  • Measures and outlets equipped with an SCI 403
  • Signaling and default report indicated by a light on the front of the unit and on the HMI
  • Temperature management

This solution offers an easy and safe evolution while powering and a fast automatic reconfiguration of functional units.

Contact

To learn more about the atlant’IS switchboard, feel free to check our documentation.

For other questions, please fill in this form.

SCI 500

A real tool to help with the operation and preventive maintenance of the atlant’IS switchboard, our SCI 500 communication system will be your daily ally.

Read more
SCI 500

Our SCI 500 Smart Communication System is a real tool to help with the operation and preventive maintenance of the atlant’IS switchboard.

It is made of a 12’’ high resolution touch screen at the front of the switchboard, an industrial PC and an ethernet switch.

It has the following functions :

OPERATING

  • Direct access from the HMI
  • Signaling, control-command, electrical measures
  • Temperature management
  • Consumption history
  • Easy communication with SCADA and remote control

MAINTENANCE

  • Events and maintenance history
  • Instant measurement with an oscilloscope
  • Embedded documentation

CONFIGURATION

  • Warning alert configuration
  • Functional unit automatic reconfiguration
  • Load shedding management
  • Ladder programming and customizing

SCI 400

Our range of SCI400 smart communication systems allow you to control and measure different data from your atlant’IS switchboard.

Read more
SCI 400

Our SCI 400 Smart Communication System range of products is made of the SCI 402, SCI 403 and SCI 405.

It has the following functions :

SCI 402 SCI 403 SCI 405
Functional unit control (circuit breaker, contactor, …) ✔ ✔ ✔
Stop-start-default signaling ✔ ✔ ✔
Functional unit command (circuit breaker, contactor, …) ✔ ✔ ✔
Functional unit temperature measurement ✔ ✔ ✔
Current measurement by current transformers ✔ ✔
Measures and metering (CEI 61557-12) ✔ ✔
Ethernet communication ✔
RS485 communication ✔ ✔ ✔
Local signaling and control command option + additional inputs ✔ ✔ ✔