Generator power control solutions
Rehlko can offer many power control solutions for generating sets thanks to the APM802. This solution benefits from a 25-year expertise that proves its reliability.
Made for complex settings and any type of fuel, it will answer all your needs.
APM802 controller
Multi-grid (8) and multi-genset (64) management & control
Genset redundancy up to 2N+1
Switchgear with synchronization / offloading management
Clean energy management
Management of the load-sharing of the different generators management
Compactness
Fuel consumption optimization (less emission)
Worldwide Rehlko Network

Our products

Switchgear
The atlant’IS switchgear can protect generators up to 6300 A.
Read more
The atlant’IS switchgear can protect generators up to 6300 A.
It provides power distribution and can also manage a load bank for your plant monthly tests.
It can be customized to your plant application.
PRODUCT STRENGTH
- Patented atlant’IS range of products
- Compact solution
- Optimized footprint
- Fully customizable
- Contact us for specific requests

Verso
Verso 200 is an automatic transfer switch suited for low-voltage industrial applications.
Read more
Designed and manufactured by Rehlko, VERSO200 is an automatic transfer switch suited for low-voltage industrial applications. It is available from 200 to 6300 A in 20 and 55 protection indexes (IP).
PRODUCT STRENGTH
- Complete solution, fully assembled and tested in compliance with CEI 60947-1.
- Double integrated power supply (autonomous)
- Padlocking can be configured in three positions (I, 0, II)
- Reliable switch disconnector
- Mechanical indication for the ATS position (I, 0, II)
- Intrinsic mechanical locking
- Manual control for all emergency interventions
- Automatic genset start-up
Our solutions

Consol
Consols allow you to upgrade facilities facing space constraints. It is also a great solution for retrofit.
Read more
Located on the beam of the generator, consols allow you to upgrade facilities facing space constraints.
It is also a great solution for retrofit, regardless of your generator’s brand.
PRODUCT STRENGTH
- Optimized footprint
- Auxiliaries centralization : limited number of auxiliaries for single generator
- Great solution for retrofit on any facility with a risk of obsolescence
- Compatible on any generator brand via Rehlko Services

Embedded cabinet
Located on the beam of the generator, this solution centralizes the generator auxiliaries and is a great solution for retrofit.
Read more
The embedded cabinet is located on the beam of the generator.
It is a great solution for retrofit, regardless of your generator’s brand.
PRODUCT STRENGTH
- Optimized footprint
- More options than on a consol to meet more complex facilities requirements
- Auxiliary centralization :
- Dual starter
- Fuel pump management
- Engine cooling system management
- Extractor fan management
- Great solution for retrofit on any facility with a risk of obsolescence
- Compatible on any generator brand via Rehlko Services

Separated panel
The separated panel will meet the requirement of any type of facility and can be fully customized.
Read more
The « iroise » separated panel can be integrated to a dedicated room for generators or not.
It will meet the requirement of any type of facility, and it is a great solution for retrofit.
It is fully customized with no limitation for options.
PRODUCT STRENGTH
- Allows complex and secure configurations
- FAT (Factory Acceptance Test)
- Great solution for retrofit on any complex facility
- Compatible on any generator brand via Rehlko Services

APM 802 : simplified generator power control
Fully developed by Rehlko, the APM802 is specifically designed to meet the requirements of very complex plants for critical applications.
The control units benefit from a 25-year expertise that proves their reliability. It is now considered as a reference on the market.
Multi-grid (8) and multi-genset (64) management & control
Genset redundancy up to 2N+1
Suitable for consols, embedded cabinets and separated panels, Wattmetric management for each generator
Compactness, Worldwide Rehlko Network

APM 802 : simplified generator power control
Dedicated to power plant management
- Robust product that is specifically made for generators
- Standard offer, with or without options, or customizable offer
- Ring communication (redundancy) option enables the availability of the power plant in all circumstances.
Modularity and durability
- The minimal configuration (HMI, base and regulation) is flexible. We can create upgradable systems with additional modules
- Customization function by LADDER complying with IEC 61131-3
- Compatible with any fuel and alternator for extension or retrofit

APM 802 for enhanced communication
APM802 guarantees a high level of equipment availability for demanding plants, and an easy access to data.
Communications that are systematically integrated in the APM802 are based on sophisticated and mature technologies:
- Ethernet and CAN for system communications
- Separated Ethernet and RS485 for external communications
- Protocol options : 2G/GSM/GRPS/3G, SNMP, Profibus, LonWorks, IEC 60870-5-104, IEC 61850, etc
- Ethernet embedded website

Gen’SET
To learn more about our Gen’SET solutions, feel free to contact us.